The SMVector IP31 frequency inverter is suitable for speed control and is very powerful.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Turntables (intralogistics), production lines (food industry, industrial manufacturing), ...

Highlights

  • Sensorless vector control for precise motor control
  • Intuitive user interface for fast setup and an easy navigation through the parameter structure
  • On-board PID control with energy-saving "sleep mode" function

Technical data and features

Technical data

0.25 ... 45 kW

Connections

1 AC 120 V

1 AC 230 V

3 AC 230 V

3 AC 400 V

3 AC 480 V

3 AC 600 V

5x digital input

1x digital output

1x analog input

1x analog output

1x NO/NC relay

Communication

CANopen

DeviceNet

EtherNet/IP

LECOM

Modbus RTU

PROFIBUS

 

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form