The robust and universally applicable, highly dynamic synchronous helical geared motors with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.

Thanks to the helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Robust axial gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Ensure top performance in even the tightest of spaces
  • Motor with high overload capacity and large angular accelerations
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.25 ... 15.8 kW
3 ... 3000 Nm
Maximum ratio: i=3240
Version
2-, 3- and 4-stage

Configure product

Product support

Contact form