8400 BaseLine frequency inverters
Bring controlled movement to basic applications
8400 BaseLine frequency inverters for controlled motion with communication.
Performance data:
- Mains: 1 AC 230/240 V: 0.25 to 2.2 kW / 1.7 to 9.5 A
- Mains: 3 AC 400/500 V: 0.37 to 3.0 kW / 1.3 to 7.3 A
Particularly suitable for: conveyor drives, pumps and fans.
Advantages:
- Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
- Communication: CANopen, optional
- Quick and easy commissioning
- Integrated motor overload protection