The slim and space-saving shaft-mounted helical geared motors are a simple plug-on drive unit and can be controlled continuously with the integrated frequency inverter. They comply with efficiency class IE3.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Speed control via the integrated frequency inverter enables universal use

Technical data and features

Technical data

0.25 ... 5.5 kW

6 ... 4500 Nm

Maximum ratio: i=4640

Version

2-, 3- and 4-stage

Product support

Contact form