p500 controller
The compact p500 controller combines logic (PLC), motion and visualization in a single device. It is ideal as a control and visualization system within the machine for applications with central motion control.
Highlights
- Robust controllers with 7", 10.4" and 15" displays
- Suitable for simple to demanding applications
- High system availability due to integrated UPS solution
- Easy to maintain design without battery and fan
- Easy device replacement thanks to pluggable memory card
Technical data and features
Processor | Intel® Atom™ 1.75 GHz |
---|---|
Operating system | Windows® CE Runtime software: Logic + Motion VisiWinNET® 1000 power tags |
Display | 7" (17.8 cm), 800 x 480 pixels 10.4" (26.4 cm), 800 x 600 pixels 15" (38.1 cm), 1024 x 768 pixels Resistive touchscreen |
Communication | EtherCAT master CANopen PROFIBUS master PROFIBUS slave PROFINET IO-Device Ethernet 10/100 Mbps, 2-port switch RS232, RS422, RS485 |
Enter a material number to get more detailed information