Lenze at Passenger Terminal Expo 2025

Drive and automation solutions for Airport logistics: Benefit from many years of industry expertise

We cordially invite you to visit us at this year's Passenger Terminal Expo in Madrid at the joint stand of the GATE Association.

We know the requirements for modern baggage handling systems (BHS), such as high speed, maximum availability, fast commissioning and energy efficiency. Our experts will be presenting a highly dynamic, powerful and energy-efficient motor drive system specifically for the airport industry – regardless of whether you want to convey, sort or store and retrieve.

Our industry experts look forward to hearing from you!
Your Lenze Team

Get your free ticket

8. – 10. April

Halle 9, Stand 9730

Joined booth with

The new Motor Drive System in IE5/IE7 ​reduces the energy requirement for materials handling applications

The centrepiece of the Drive System is the new permanent magnet synchronous motor. This offers significantly higher efficiency thanks to lower losses inside the motor.​

  • The Lenze triple pack of inverter, motor and gearbox – for a minimal CO2 footprint
  • Energy-efficient combination performs sensorless in dynamic applications
  • 300% overload torque from standstill​
  • Reduces motor losses by up to 60 %​
  • Less or the same space requirement compared to less efficient alternatives ​
  • Decentralised drive i650 motec now with Logic PLC and sensorless positioning in addition to integrated power recovery

i-series motec: The new decentralized frequency inverter i650 motec expands the range of solutions for horizontal conveying

​The i650 motec offers additional functions compared to the i550 motec.

With the Logic PLC, the decentralized frequency drive solves stand-alone applications of single or multiple drives. ​This integrated intelligence makes solutions independent of a higher-level control system possible. This saves hardware and integration costs, and the overall machine design remains clearer. ​

The integrated positioning function of the i650 is ideal for turntables, corner transfer conveyors and lifting stations. ​Safety is also enhanced with STO via CIP Safety in addition to STO.

With digital functions for your conveyor systems

The energy-efficient inverter for a green future

With the i650 motec you create your digital future and ensure transparent processes.

Read more

The efficient sensor in your system:

  • Collects data in real time in a standardized form so that it can be read and used by a higher-level system.
  • No additional hardware costs thanks to IO-Link master functionality: Boosts plant availability.
  • Even before commissioning: The digital nameplate allows key product data to be viewed at any time.

Energy-efficient through and through: motec is a huge step toward your goal of achieving climate neutrality.

Read more

Anyone who thinks of the future needs to consider energy efficiency as well:

  • The integrated regenerative module automatically feeds regenerative energy back into the system – without additional hardware costs and without loss due to braking resistors.
  • The Lenze trio consisting of motec, our m550 motor, and the g500 gearbox keeps the carbon footprint to a minimum!
  • The EASY System Designer provides optimal system design, avoids overdimensioning, and enables energy savings of up to 30%.

Arrange your meeting at the Passenger Terminal Expo now!

Contact form