EASY Engineering tools
You want to plan, build or commission machines? Set up or carry out diagnostics on existing machines? Regardless of whether these applications are simple or require maximum precision and dynamics: You can select the tools that are right for you and make your engineering faster and easier.
EASY Product Finder
The EASY Product Finder (EPF) supports designers and purchasers in selecting and procuring Lenze drive and automation products. The EPF supports you in your search for the right products with intuitive search functions. This includes, for example, CAD data and product-relevant torque-speed characteristics. Basic sizing makes it easy to calculate applications and develop initial ideas for the machine solution.
The EASY System Designer (ESD) is a web-based tool for the complete planning of machine solutions, consisting of automation and drive components as well as software. Together with you, we use the new engineering tool to plan your machine and set your ideas in motion for the future.
Highlights:
- Shorter development times with lower personnel expenses and shorter time-to-decision thanks to easy system dimensioning
- Certainty to make the right decisions thanks to integrated expertise
- Continuity in the engineering process thanks to integrated tools & services
- Effective planning thanks to reusable solutions
- Lean processes thanks to web-based collaboration
The journey through the digital transformation: With Lenze, you can tackle the challenges of this journey in production as well as in machine development and construction!
PLC Designer
The PLC Designer is the tool for program creation and commissioning of products with PLC functionality on the basis of CODESYS V3. Logic & motion is programmed in accordance with the IEC 61131-3 standard. PLCopen certified components for motion control and coordinated motion make it easy to implement even extensive PLC projects. A graphical cam editor for cam profiles, debuggers and monitoring functions provides you with support.
EASY UI Designer
With the help of the EASY UI Designer, web-based machine visualizations can be easily created in combination with the FAST UI Runtime of the new c520 & c550 controllers. einfach webbasierte Maschinenvisualisierungen erstellen. Our v450 Web Panel perfectly rounds off the solution with its valuable design.
Create individual interfaces without web programming knowledge by adapting our prepared templates and controls. Put the user in the center of attention without much effort - with intuitive and user-friendly machine operation.
VisiWinNET®
Simple presentation of applications: The VisiWinNET® product range is a visualization software platform intended for mechanical systems engineering tasks, the main benefits of which can be found in its scalable functions and in its combined runtime and developer systems.
Advantages:
- Consistent, integrated visualization software
- For classic machine-oriented operator and monitoring functions (HMI) and sophisticated SCADA systems client/server technology
- Quick application creation
- Ready-made visualization components (templates) and examples make it possible to create applications quickly and efficiently.
EASY Starter
The EASY Starter supports service technicians with the commissioning and maintenance of your machines thanks to easy-to-use diagnostic and parameterisation dialogs. As an option, the tool facilitates online diagnostics and troubleshooting without the danger of inadvertent changes to the application. The EASY Starter provides all the functions required for safe machine operation. The basic functions of the EASY Starter can be used to load finished applications, update device firmware and adjust parameters in context-guided interfaces.
Further downloads for EASY Engineering Tools and previous products can be found in the Download Self Service area.
EASY Engineering Tool licenses
The right license for every user group.
Learn more about EASY Engineering Tool licences.