Frequency inverter in IP20 with V/f Control

Output power: ¼ hp to 30 hp (0.18 to 22 kW).

This truly flexible sub-micro drive gives you the compact size you need for your panel layout while delivering on the functions and features your process demands.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (5/2)
  • Serial Communications: 2-Wire RS-485 Modbus RTU.
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
Geben Sie eine Materialnummer ein, um weitere Detailinformationen zu erhalten

Sie haben Fragen?

Produktsupport

Kontaktformular