Machine visualizations can be realized with the industrial PC v800-C. The different screen diagonals and processor capacities are tailor-made for the necessary requirements of modern visualization systems and are suitable for any machine concept. All devices are equipped with glove-friendly multitouch glass sensors. The operating program can be created intuitively with the engineering software VisiWinNET®.

Highlights

  • Protection class IP65 on front, easy to clean
  • High-resolution full HD displays in 17.3" and 24"
  • Based on hygienic design, no visible screws
  • Modern device design
  • Optional switch box

Technical data and features (2nd generation)

Processor
Intel® Celeron® Processor 2980U
Intel® Core™ i5-4300U Processor
Operating system
Windows 10 IoT Enterprise 2019 LTSC
Display
17.3" (43.9 cm), 1920 x 1080 pixels
24" (61 cm), 1920 x 1080 pixels
Capacitive glass surface with multi-touch
Communication
Ethernet 1000 Mbps, 2-port switch

Configure product

Do you have any questions?

Product support

Contact form