The robust and universally applicable helical geared motors are an axial drive unit and optimized for 120 Hz operation on a frequency inverter.

Thanks to the helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Robust axial gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Can be combined with i510 cabinet, i550 cabinet and i550 protec frequency inverters

Technical data and features

Technical data

0.55 ... 22 kW

4 ... 3000 Nm

Maximum ratio: i=3240

Version

2-, 3- and 4-stage

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form