The 8400 motec frequency inverter can be mounted locally on the motor or on the wall. A repair switch can also be used on the wall. The decentralized arrangement significantly shortens the length of the motor cables. This enables even complex machines to be structured clearly.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Traveling and conveyor drives (intralogistics), pumps, fans, ...

Highlights

  • Easy commissioning with plug technology (plug and drive)
  • Compact design
  • High protection class IP65, with switch unit IP54
  • Integrated switches and potentiometers for quick adjustment of configuration as well as speed and ramp
  • Versions with or without repair switch for wall mounting

Technical data and features

Technical data

0.37 ... 7.5 kW

Connections

3 AC 400 V

3 AC 480 V

1x digital input

2x/5x/8x digital output

1x analog input

0x/1x/2x analog output

1x NO/NC relay

Motor temperature monitoring

Communication

AS-Interface

CANopen

EtherCAT

EtherNet/IP

PROFIBUS

PROFINET

Configure product

Product support

Contact form