Customized solutions for horizontal conveyor technology
Your challenge for intralogistics decides.
Speed and flexibility with high cost efficiency as well as increasing digitalization are the success factors in horizontal conveyor technology. Together we develop intelligent drive solutions for small conveyor technology applications up to complex logistics systems.
Belt, roller and chain conveyors:
efficiency in motion
- Simple and efficient decentralised drive solution for variable and fast conveying speeds of horizontal conveyor technology
- Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
- Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
- Minimal installation and wiring complexity due to decentralised drive concept
- Compact drive solution for constant speeds, even in the case of heavy load
Corner transfer conveyors:
successfully changing the direction
- Compact drive solution for constant speeds, even in the case of heavy load
- Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
- Minimal installation and wiring complexity due to decentralised drive concept High degree of reliability due to 70 years experience in the area of materials handling technology
- Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" saving function
Lifting stations:
for the strictest requirements
- High degree of reliability where great heights have to be overcome thanks to low-wear brake management
- As the load is held in position at a standstill, the brake is not applied and there is therefore less stress on the material
- Fast and easy replacement during maintenance thanks to pluggable technology
- Reduced energy consumption due to power recovery in the case of very large heights
Mobile racking:
More storage space in a very small area
- Soft starting and braking with adjustable ramps protects material and conveyed goods and reduces maintenance requirements
- Flexible installation concepts due to decentralised and central drive technology
- Highly efficient drive technology with multiple overload capacity
- Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function
Carousel storage system:
optimum use made of storage space
- High degree of warehouse availability due to efficient automation solutions with tried-and-tested technology
- Highly efficient drive technology with multiple overload capacity and reduced energy consumption due to highly efficient gearboxes
- Reduced energy consumption due to savings during idling and partial-load operation as well as due to use of the "VFC eco" energy saving function