8400 protec frequency inverter
The 8400 protec frequency inverter is suitable for decentralized wall mounting and features simple plug-in technology. The decentralized arrangement significantly shortens the length of the motor cables. This enables even complex machines to be structured clearly.
The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.
Application areas: Turntables and scissor lift tables (intralogistics), monorail overhead conveyors (automotive industry), ...
Highlights
- Easy commissioning with plug technology (plug and drive)
- LED display and status LEDs
- High protection class IP65
Technical data and features
Technical data | 0.75 ... 7.5 kW |
---|---|
Connections | 3 AC 400 V 3 AC 480 V 6x or 4x digital input 0x or 2x digital output 1x analog input Motor temperature monitoring |
Communication | CANopen EtherNet/IP PROFIBUS PROFINET |
Enter a material number to get more detailed information