The 8400 StateLine frequency inverter is suitable for speed control with simple motion control.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Transverse materials handling equipment, palletizers (intralogistics), extruders (plastics industry), filling systems (packaging industry), ...

Highlights

  • For drive tasks with or without speed feedback
  • Integrated brake management
  • "VFC eco" energy-saving function

Technical data and features

Technical data

0.25 ... 45 kW

Connections

1 AC 230 V

3 AC 400 V

3 AC 480 V

5x digital input

1x digital output

1x analog input

1x analog output

1x NO/NC relay

DC bus (400-V types)

Motor temperature monitoring

Communication

CANopen

EtherCAT

EtherNet/IP

POWERLINK

PROFIBUS

PROFINET

EC-Dual-Use-Regulation
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form