The c550 controller enables you to conveniently solve high-end control applications, such as printing machines with many printing units or picker lines with several robots. Thus, modern and modular machine controls can be implemented based on our software modules.

Highlights

  • High computing power for demanding motion control in complex machines
  • Maintenance-free and more resistant: The battery-free design and the extended ambient operating temperature to 60 °C are the guarantors of a use in all areas of industry
  • The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
  • Optional fieldbus extension
  • Ready for state-of-the-art web-based machine visualizations in combination with EASY UI Designer and v430/v450 web panel

Technical data and features

Processor

Intel® Core™ i7 2.8 GHz

Operating system

RT Linux

Communication

EtherCAT master
EtherCAT slave
PROFINET IO-Device
Ethernet 1000 Mbps

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form