g8x0-P planetary gearboxes
The g8x0 planetary gearboxes with low backlash extend the range of mechanical drives with high-quality servo drives.
The g8x0 planetary gearboxes offer the highest performance and precision. The already very low backlash can optionally be further reduced. The portfolio offers other variants for universal use with precise requirements, with protection class IP65.
Highlights
- Maintenance-free lifetime lubrication for any mounting position
- Robust planetary gearboxes and bevel planetary gearboxes with output flange, solid shaft or hollow shaft
- High torque range and wide ratio range for highly efficient drive solutions
Technical data and features
Technical data | 27 ... 1800 Nm 0.12 ... 55 kW |
---|
Enter a material number to get more detailed information