p300 controller
The p300 controller combines logic (PLC) and visualization in one compact device and is ideal for machine applications that do not need very much computer power. With the same system properties as the p500 controller, its strength lies in its visualization capabilities when used as an HMI.
Highlights
- Robust controllers with 4.3", 7" and 10.4" displays
- Suitable for simple to demanding applications
- High system availability due to integrated UPS solution
- Easy to maintain design without battery and fan
- Easy device replacement thanks to pluggable memory card
Technical data and features
Processor | ARM Cortex A8, 800 MHz |
---|---|
Operating system | Windows® Embedded Compact 7 Runtime software: Logic VisiWinNET® 500 or 1000 power tags |
Display | 4.3" (10.9 cm), 480 x 272 pixels 7" (17.8 cm), 800 x 480 pixels 10.4" (26.4 cm), 800 x 600 pixels Resistive touchscreen |
Communication | EtherCAT master CANopen PROFINET IO-Device Ethernet 10/100 Mbps |