The I/O system 1000 offers a precise control of input and output modules, including the import of touch probe inputs which are needed for synchronized movements in cyclic production processes. A minimum internal cycle time combined with a time stamp ensures that the I/O system 1000 satisfies even the highest accuracy requirements.

Highlights

  • Easy mounting onto a DIN rail
  • Easy wiring
  • 12.5 mm slim I/O modules with 8 connection points

Technical data and features

Communication
EPM-S110 - CANopen
EPM-S120 - PROFIBUS
EPM-S131 - EtherCAT
EPM-S140 - PROFINET
Connections
EPM-S200 - 2 digital inputs
EPM-S201 - 4 digital inputs
EPM-S202 - 8 digital inputs
EPM-S203 - 4 digital inputs, three-wire conductor
EPM-S204 - 2 digital inputs, negative switching
EPM-S205 - 4 digital inputs, negative switching
EPM-S206 - 8 digital inputs, negative switching
EPM-S207 - 2 digital inputs, 2 µs
EPM-S208 - 4 digital inputs, 2 µs
EPM-S209 - 8 digital inputs, 0.5 ms
EPM-S210 - 8 digital inputs, diagnostics
EPM-S300 - 2 digital outputs
EPM-S301 - 4 digital outputs
EPM-S302 - 8 digital outputs
EPM-S303 - 2 digital outputs, negative switching
EPM-S304 - 4 digital outputs, negative switching
EPM-S305 - 8 digital outputs, negative switching
EPM-S306 - 2 digital outputs, 2 A
EPM-S308 - 2 digital outputs, 230-V relay
EPM-S309 - 4 digital outputs, 2 A
EPM-S310 - 2 digital outputs, 2 µs
EPM-S311 - 4 digital outputs, 2 µs
EPM-S312 - 8 digital outputs, diagnostics
EPM-S400 - 2 analog inputs, 0 ... 10 V DC
EPM-S401 - 4 analog inputs, 0 ... 10 V DC
EPM-S402 - 2 analog inputs, 0/4 ... 20 mA
EPM-S403 - 4 analog inputs, 0/4 ... 20 mA
EPM-S404 - 4 analog inputs, resistor
EPM-S405 - 2 analog inputs, thermo
EPM-S406 - 2 analog inputs, -10 ... 10 V DC
EPM-S408 - 2 analog inputs, 0/4 ... 20 mA
EPM-S409 - 2 analog inputs, 0/4 ... 20 mA, isolated
EPM-S410 - 2 analog inputs, 0/4 ... 20 mA, sensor
EPM-S411 - 1 analog input, strain gauge
EPM-S412 - 4 analog inputs, 0 ... 10 V DC, 16 bits
EPM-S413 - 4 analog inputs, 0/4 ... 20 mA, 16 bits
EPM-S414 - 4 analog inputs, -10 ... 10 V DC
EPM-S415 - 2 analog inputs, thermal (compensation)
EPM-S416 - 3 phases 230/400 V, 5 A
EPM-S500 - 2 analog outputs, 0 ... 10 V DC
EPM-S501 - 4 analog outputs, 0 ... 10 V DC
EPM-S502 - 2 analog outputs, 0/4 ... 20 mA
EPM-S503 - 4 analog outputs, 0/4 ... 20 mA
EPM-S504 - 2 analog outputs, 0/4 ... 20 mA, 16 bits
EPM-S505 - 4 analog outputs, -10 ... 10 V DC
EPM-S600 - 1-fold counter 24 V / 1 DO
EPM-S601 - 2-fold counter 24 V
EPM-S602 - 1-fold counter 5 V
EPM-S603 - 2-fold counter 24 V
EPM-S604 - SSI interface
EPM-S606 - frequency measurement
EPM-S620 - PWM output
EPM-S640 - RS232
EPM-S650 - RS422/485
EPM-S700 - main supply (bus coupler)
EPM-S701 - I/O supply
EPM-S702 - I/O and electronics supply
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form