IE2/IE3 m500 three-phase AC motors
With the new m550 and m540 three-phase AC motors we offer you a future-proof drive solution for your machine. They also meet the legal requirements of the world's most important regions such as the USA, Europe and Asia.
The IE2-high efficiency m550-H three-phase AC motors cover the power range from 0.12 ... 0.55 kW.
The IE3-premium efficiency m550-P three-phase AC motors cover the power range from 0.75 ... 22 kW.
The IE3-premium efficiency m540-P three-phase AC motors cover the power range from 30 ... 55 kW.
Highlights
- Energy efficiency classes for an economic and future-proof use in many applications and countries
- Scalable modular system for optimum adjustment to machine requirements
- Easy connection via terminal box or conventional plug-in connectors for fast commissioning
- Optimized for use as geared motors with g500 gearboxes and i510 cabinet, i550 cabinet, and i550 protec frequency inverters
Technical data and features
Technical data | 0.12 ... 55 kW 1 ... 142 Nm |
---|---|
Version | B3 B5 B9 B14 |
Feedback | Without Resolver Absolute value encoder Incremental encoder Incremental encoder with safety functions |
There are requirements for the minimum efficiency of three-phase motors in almost all markets. We have prepared these country-specific requirements clearly for you. They are available for download here:
Enter a material number to get more detailed information