9300 PLC servo inverters
Powerful servo inverter with integrated PLC
Freely programmable, intelligent servo controllers are the key elements for efficient compilation of modular machine concepts in complex installations. The 9300 PLC servo inverter is a version of the 9300 series servo inverter in the power range 0.37 to 75 kW.
The 9300 PLC servo inverter excels through its extreme flexibility and integration capacity. It can be freely programmed in the languages of IEC 61131-3. If you would like to have tailor-made library functions at your disposal for complex machine tasks, the 9300 PLC servo inverter units are the right choice.
The devices are optionally available with the integrated "safe torque off" function.
Introduzca el número de material para obtener información más detallada.