URL:
/fr-be/go/akb/202000039/1
i950 prog Device as EtherCAT Master: EtherCAT connection status not detectable via status bit 'xEthernetLinkup', but only via FB…
URL:
/fr-be/go/akb/202000319/1
i950, i700 and Hiperface absolute encoder: actual position and status reference-known are only available after approx. 2.5…
URL:
/fr-be/go/akb/202000240/1
Position reconstruction: Maximum possible number of axes with absolute encoder
Question:Position reconstruction: Up to what…
URL:
/fr-be/go/akb/202000264/1
9400 Terminal X2 24V supply - individual devices with green plug
Question:Why are there suddenly 9400 devices where the 3 pin plug of…
URL:
/fr-be/go/akb/202000262/1
Configuration of a IE3 "Nemo" motor
Question:What might be the best set of configurations of the i500 cabinet / protec frequency…
URL:
/fr-be/go/akb/202000229/1
i950 with ASM: operation at high speeds (field weakening range) - settings to reduce any vibrations that may occur
Question:Servo…
URL:
/fr-be/go/akb/202000215/1
EASY Starter Parameter Upload from i950 to *.gdc or *.lda
Question:Which parameter values are loaded into the *.gdc or *.lda file when…
URL:
/fr-be/go/akb/202000178/1
EASY Starter Oscilloscope - i700, i950: Configuration templates (*.los) with signals for adjustment and optimization during motor…
URL:
/fr-be/go/akb/202000180/1
Identification of an i950 TA user on EtherCAT
Question:What influence do the TA identification settings (TA number, TA version) as…
URL:
/fr-be/go/akb/202000177/1
Firmware Loader: i950 firmware download via Profinet and Ethernet/IP possible
Question:Can an i950 firmware download via Firmware…
URL:
/fr-be/go/akb/202000169/1
I500 EXPERT TIP: Use the Favorites menu with 2 layer PINs and OEM data to create OEM specific drives
OEMs desire to customize the end…
URL:
/fr-be/go/akb/202000151/1
FAQ: Must mains power be applied to the i500 drive to program or upgrade firmware?
Query: Must mains power be applied to the i500…
URL:
/fr-be/go/akb/202000142/1
Safety characteristics of i950 with extended safety
Question:My machine must be approved according to ISO 13849-1 or IEC 61508. What…