MQA asynchronous servo motors
The MQA asynchronous servo motors with radial-flow fan are particularly suitable for applications with heavy motor demands.
Highlights
- Low moments of inertia
- Plug connections for quick mounting and easy serviceability
- Electronic nameplate for easy commissioning
- Can be combined with i700 cabinet and i950 cabinet servo inverters
Technical data and features
Technical data | 10.6 ... 60.2 kW 76 ... 325 Nm |
---|---|
Version | B3 B35 |
Feedback | Resolver Absolute value encoder Incremental encoder |