With the EtherCAT-CAN gateway x750 existing CAN networks can easily be integrated into EtherCAT networks. In the EtherCAT network the gateway behaves like an EtherCAT device. The number of CAN nodes is limited only by the CANopen specification.

Highlights

  • Parameterizing the gateway via the Lenze PLC Designer
  • Using the PLC Designer CANopen libraries with the gateway
  • Generating a highly accurate clock signal for the CAN bus
  • High Speed CAN interface with up to 1 Mbps
Enter a material number to get more detailed information

Do you have any questions?

Product support

Užklausimo forma