NUPANO Open Automation Platform

Create, scale and manage Digital Services.

NUPANO brings concepts and standards from the IT world into the machine world – seamlessly connecting OT with IT.  Perfectly tailored to the needs of the machine building industry, it offers a simple solution for digitalization and intelligent automation.​

The Open Automation Platform is your transformation superpower driving digital innovation. Work with digital services on a large base, maintain an overview and meet tomorrow’s security requirements.

Discover NUPANO, a tool and a community! We empower machine builders to create, scale  and manage digital services in the cloud.

Contact us

NUPANO meets increasing industry challenges and supports future technologies

 

Accelerate transition from
hardware vendor to
service provider

 

NUPANO enables the transformation process from a hardware manufacturer that supplies high-quality machines to a full-service provider that achieves optimum machine productivity through digital services.

 

Increase machine productivity
with digital services

 

The innovative, cloud-based software and machine management offers you full transparency. App Management manages a growing number of apps across the entire lifecycle on an unlimited number of edge devices.

 

Implement and manage
digital services with ease

 

Based on IT standards, you can implement digital services automatically and scale them securely without in-depth IT knowledge. Combine your own container-based apps, third-party apps from our community or open source apps. In any programming language and hardware-independent!

Bring IT into your machines

 

NUPANO Cloud​

Create, scale and manage your digital services via digital twins of your machines

 

Secure Pairing​

Using a public key infrastructure.

 

NUPANO Runtime​

Edge agent connecting your machine to the NUPANO Cloud.

Openness is our DNA – for continuous innovation

We define openness in an unprecedented way. NUPANO is based on IT standards. Work with any Edge Device/Industry PC, any operating System and programming language. In the future, even other industry marketplaces will be accessible via the platform.  

Retain ownership of your revenue streams coming from digital services – ​ NUPANO ensures transparency and security

A glance inside the NUPANO Store

Discover a broad variety of apps in the NUPANO Store. Leverage the synergy of 3rd party apps from our community in combination with open source apps and as well as your own.

Choose between releasing and publishing them only to your organization on the platform or commercialize them as Public Apps for all users of NUPANO.

AI integration App​

AI-UI

AI UI offers on-premise AI solutions. Create AI models without coding based on: Text – automated document processing, audio – audio classification, images – object detection and instance segmentation, or time series – anomaly detection and forecasts.

bitvox Assistant​

bitvox connected acoustics

Use voice control for your machines. Integrated voice interfaces for intuitive operation, voice notifications on machine status, real-time information retrieval, audio guided assembly or logistics processes, and faster information entry via voice assistant for documentation.

Any2x​

BotCraft

Connectivity for machine data readability. This enables services like (condition) monitoring, predictive analytics and automation.
The Any2x bot supports 40+ interfaces and protocols, interconnecting data from machines, PLCs, sensors, data bases, ERP and MES systems.

 

Drives DataHub​

Lenze SE

The Drives DataHub creates a gateway between Lenze inverters and an IIoT interface.

The extracted, high-quality drive data is the base for services like Asset Management, Condition Monitoring or Predictive Maintenance.

HiveMQ CE​

HiveMQ

HiveMQ CE is a Java based open source MQTT broker. You can easily integrate open source apps on NUPANO and combine them with your own apps to create unique digital services for your machines.

Your own APP

Your Company

Create your own apps to release and publish them either to your Organization only or as a Public app for all NUPANO users.

FAQ

What does “Open” mean in Open Automation Platform?
  • NUPANO is hardware independent and thus has no vendor lock-in. The NUPANO runtime runs on all Intel-based PC platforms / edge devices.
  • Users can easily integrate software “as is” from Docker Hub with its 100,000+ apps. Or they can benefit from open-source software from GitHub – without customization for NUPANO. 
  • NUPANO deploys open IT standards. Thus, apps do not need to implement proprietary interfaces to use them.
  • NUPANO is available in other ecosystems: Flecs Marketplace, netFIELD by hilscher, omnect by conplement, balena hub, with SDA, hilscher flagship store for the Open Industry 4.0 Alliance community.
Do I need advanced IT knowledge or skills?

Working with NUPANO is easy. As this is a no-code solution, no advanced IT skills are required. Using container technology, digital services can be easily created, scaled and managed on the platform.

Is Lenze able to see any source code of my apps?

NUPANO is secure and protects your intellectual property at any time as only container images and no source code are managed within the platform. You retain total ownership of the source code of your own digital services. Through a detailed role-based user management you manage access to your digital services (apps), machines and their data.

Which security requirements does NUPANO meet?
  • The architecture of NUPANO as well as the individual development steps follow IEC 62443-4-2 and IEC62443-4-1.
  • The pairing between the digital twin in the cloud and the runtime on premise is established via a secure patented process using a public key infrastructure.
  • NUPANO is offering a detailed role-based user management to manage access to your services, machines and their data.
How does the onboarding process work?
  • Note: you gain access to the platform only after registration and must be invited by the Lenze NUPANO Team
  • Please get in touch with us:
    • For machine builders: please use the contact button below
    • For partners: via the "Want to be a Partner? Become part of the NUPANO Community" button on the right or write an email to nupano@lenze.com
  • We start with an introductory meeting: presentation of requirements (machine builder) or solution (partner)
  • Once you are a registered user and your organization is set up on the platform, you are also a user of the NUPANO Community Hub. You will have access to an installation and user guide, video tutorials, a forum and much more.

Get in touch with our sales team for further infromation!

Contact
Контактная форма