MC
The MC series frequency inverters are built in rugged steel enclosures that hold up to daily life on the factory floor.
Frequency Inverter enclosed V/f control (Constant Torque).
Output power: ¼ hp to 150 hp (0.18 to 110 kW).
This constant horsepower drive can be set up for simple applications requiring ramped start, ramped stop and speed control to demanding applications that require PID set-point control and many other functions.
Advantages:
- Connections: start/stop, analog input, digital inputs and outputs (4/2)
- Serial Communications: 2-Wire RS-485 Modbus RTU.
- Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
Geben Sie eine Materialnummer ein, um weitere Detailinformationen zu erhalten