Efficient drives for doors, recycling machines and conveyor technology
Winning team – when the whole is more than the sum
Make your machines even more successful with our winning team. Design flexible applications for a wide range of markets and benefit from the unique combination of gear units, motors and inverters. Choose from our scaled gearmotor portfolio and i-series centralized and decentralized inverters for efficient control. Count on these advantages:
- Powerful and compact
- Dynamic with wide speed setting range
- Energy efficient and economical
- Robust and durable
With our high-quality products you can realize your individual machine task as economically as possible, as they persuade with a healthy price-performance ratio.
With the EASY System Designer, you can combine your application-specific drive solution. The drive design for e.g. separators, magnetic rollers, machine tools or worm drives is quick and easy.

Precise and dynamic roller door drives
High-speed rolling shutters or machine safety doors close and open dynamically and with positional accuracy, for which a wide speed setting range is required. The ideal solution for this application is the Lenze MF motor, combined with an i550 cabinet inverter with positioning function.
Space for door drives is often limited - it's a good thing that the compact MF motor is so much smaller than comparable motors and the slim i550 cabinet inverter requires so little space in the control cabinet. For solutions without a control cabinet, the i550 motec or i550 protec decentralized inverters are ideal.

Robust and reliable in recycling machines
Lenze drive systems work reliably under the most demanding conditions, in extruders or granulators for material separation or in conveyor technology.
Lenze's robust gearboxes are equipped to withstand the most hostile conditions thanks to the optional surface coating.
For applications where noise prevention is important, such as automatic deposit machines, the quiet drive behaviour of the g500 gearbox series pays off.
Standalone or modular inline recycling plants benefit particularly from the advantages of decentralized drive solutions. The i550 protec decentralized inverter complies with the high IP66 degree of protection and is thus well protected against dust and moisture.

Continuous and reliable conveyor technology
In many industrial operations, connecting conveyor technology ensures material transport between individual work steps and machine modules. Lenze drive systems reliably feed and remove material or remove waste material (such as chips) and ensure an error-free core process.
All over the world, Lenze drive packages perform a wide variety of tasks as "auxiliary drives". The variety of applications is high and ranges from continuous to dynamic tasks. A Lenze drive combination of g + m + i reliably ensures trouble-free production.

Efficient air conditioning with ceiling fans
Ceiling fans provide effective and inexpensive air conditioning for large industrial halls, greenhouses or farms. Warmer or cooler – the gearbox, motor and inverter are continuously tuned to the target temperature, and the speed is adjusted continuously and energy-efficiently.
The overall efficiency of the solution impresses with low operating costs and creates planning security. Compact Lenze motors, such as the Lenze MF motor with 120 Herz combined with the lightweight i550 protec with high protection class IP66/ NEMA 4X, are ideal for ceiling mounting.
The Lenze inverter series offers centralized and decentralized devices, the decentralized i550 protec in IP66 is robust and ideally suited for harsh environments, optionally available with an extension box with service switch.

Precise conveying with pumps
Gearboxes, motors and inverters drive a wide variety of industrial pumps. Regardless of whether thin or viscous substances, critical chemicals or foodstuffs are being filled – you can rely on the Lenze drive combination. You choose the right connection for your application from our portfolio.
The inverter-optimized MF three-phase motor with its small size offers a particularly high speed setting range and is precisely regulated and controlled by the i500 frequency inverter series - nothing goes wrong. This accuracy minimizes waste and ensures excellent energy efficiency thanks to optimized pump-motor control (V/f Eco).
Lenze offers control cabinet, wall-mounted or motor-mounted inverters for maximum flexibility in the design of the solution.