v430 web panel
Aesthetic machine visualizations in modern design, which can also be operated intuitively, are becoming increasingly important. With the v430 web panel and our web-based offer, consisting of the EASY UI Designer project planning tool and the FAST UI Runtime on the c430, c520, and c550 controllers, we offer a solution for such visualizations.
The v430 web panel is ideally suited for classic mounting in the control cabinet wall.
Highlights
- TFT color display in 7", 10.1", and 15.6"
- Robust multi-touch glass front
- Protection class IP66 on front, easy to clean
Technical data and features
Processor | 64-bit RISC Quad Core (1.60 GHz) |
---|---|
Operating system | Linux |
Display | 7", 1024 x 600 pixels |
Communication | Ethernet 10/100 Mbps |