The efficient bevel geared motors are a compact, powerful drive unit and optimized for 120 Hz operation on a frequency inverter.

The energy-efficient, inverter-optimized MF three-phase AC motors are particularly suitable for tasks that demand large setting ranges with minimal sizes. Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Coordinated drive system with i550 motec frequency inverter

Technical data and features

Technical data

0.75 ... 30 hp (0.55 ... 22 kW)
71 ... 38058 lb-in (8 ... 4300 Nm)
Maximum ratio: i=2935

Version

2-, 3- and 4-stage

Product support

Contact form