g500-S + MF + i550 motec shaft-mounted helical geared motors
The slim and space-saving shaft-mounted helical geared motors are a simple plug-on drive unit and optimized for 120 Hz operation on a frequency inverter.
The energy-efficient, inverter-optimized MF three-phase AC motors are particularly suitable for tasks that demand large setting ranges with minimal sizes. Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.
Highlights
- Slim shaft-mounted gearbox in a compact design
- Shaft dimensions in line with market standard and standardized flanges
- Coordinated drive system with i550 motec frequency inverter
Technical data and features
Technical data | 0.75 ... 30 hp (0.55 ... 22 kW) |
---|---|
Version | 2-, 3- and 4-stage |