i510 cabinet frequency inverter
The i510 cabinet frequency inverter is a compact control cabinet device with scalable functionality. It is versatile, reliable and easy to use.
The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.
Application areas: Conveyor drives, traveling drives, pumps, fans, agitators, ...
Highlights
- Space saving design: 2.26 in wide (up to 5 hp), 5.13 in deep (up to 15 hp), with zero-clearance mounting
- Innovative interaction (e.g. over WiFi) makes new record-breaking commissioning times and convenient diagnostics a reality
- Special user-friendliness
Technical data and features
Technical data | 0.33 ... 20 hp |
---|---|
Connections | 1 AC 230 V |
Communication | CANopen |
Enter a material number to get more detailed information