i550 cabinet frequency inverter
The i550 cabinet frequency inverter is a compact control cabinet device with scalable functionality. It is versatile, reliable, and easy to use.
The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.
Application areas: Conveyor drives, traveling drives, winding drives, hoist drives, extruders, packaging machines, pumps, fans, ...
Highlights
- Space saving design: 2.26 in wide (up to 5 hp), 5.13 in deep (up to 15 hp), with zero-clearance mounting
- Innovative interaction (e.g. over WiFi) makes new record-breaking commissioning times and convenient diagnostics a reality
- Optionally available with "Safe Torque Off (STO)" with SIL 3 (EN IEC 62061/EN IEC 61508) and Performance Level e (EN ISO 13849-1)
- For the greatest possible flexibility available as a complete device or in individual parts (Power Unit, Control Unit and Safety Unit)
Technical data and features
Technical data | 0.33 ... 175 hp |
---|---|
Connections | 1 AC 120 V |
Communication | CANopen |
Flyer: Positioning Applications Brochure
Flyer: Winding Applications Brochure
Flyer: i950 Overview Flyer