The i550 motec frequency inverter for wall mounting and motor mounting with UL Type 4X indoor protection is the optimal decentralized drive solution. The inverter can be extended for universal use with an extension box with disconnect switch with/without Type E combination motor controller and operating elements.

Fast mounting and easy commissioning thanks to user-friendly tools as well as connections for commercially available connectors are the focus of this inverter. Parameters, drive behavior and usability correspond to our proven frequency inverters. Rounded off by high energy efficiency, we thus offer a modern and sustainable drive solution.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: Conveyor drives, traveling drives, winding drives, hoist drives, extruders, packaging machines, pumps, fans, ...

Highlights

  • Compact solution for decentralized drive technology, wall-mounted or motor-mounted with high UL Type 4X indoor protection
  • Wall-mounted extendable: Extension box with disconnect switch with/without Type E combination motor controller and operating elements
  • Fast mounting due to pluggable, standardized connections (plug & play)
  • Four IO-Link ports with limited IO-Link master functionality for easy data exchange between IO-Link sensors and actuators
  • Integrated regenerative module for very high energy efficiency - a brake resistor is no longer required

Technical data and features

Technical data

0.37 ... 45 kW

Connections

3 AC 230 V
3 AC 400 V
3 AC 480 V
Standard I/O: 4 x digital input
   or 3 x digital input/1 x digital output
Application I/O: 4 x IO-Link port
   or 8 x digital input
   or 4 x digital input/4 x digital output
Holding brake control
Motor temperature monitoring
USB C

Communication

EtherCAT
EtherNet/IP
IO-Link
Modbus TCP
PROFINET

Read more

 


Flyer: Winding Applications Brochure

 


Flyer: i-series motec benefits flyer

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form