The energy-efficient, inverter-optimized MF three-phase AC motors with integrated i550 motec frequency inverters cover the power range of 1 ... 30 hp (0.55 ... 22 kW) and are particularly suitable for tasks that demand large setting ranges with minimal sizes.

Highlights

  • Exceed energy efficiency class IE2
  • Setting range up to 1:24 with constant torque
  • More dynamic than conventional three-phase AC motors
  • Speed control via the integrated frequency inverter enables universal use
  • Optimized for use as geared motors with g500 gearboxes

Technical data and features

Technical data

0.75 ... 30 hp (0.55 ... 22 kW)
13.3 ... 531 lb-in (1.5 ... 60 Nm)

Version

B3
B5
B9
B14

Feedback

Resolver
Absolute value encoder
Incremental encoder

Product support

Contact form