The efficient and compact synchronous bevel geared motors suitable for medium dynamics with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Medium dynamics in a compact design
  • Easy controllability by an advantageous ratio of the mass inertia of the load and that of the motor
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
2 ... 9.2 kW
22 ... 4300 Nm
Maximum ratio: i=2935
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form