g7x0-B/g8x0-B + m850 bevel planetary geared motors
The very precise and flexibly mountable, compact synchronous bevel planetary geared motors suitable for medium dynamics with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.
The g7x0 bevel planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.
Highlights
- Maintenance-free lifetime lubrication for any mounting position
- Greater precision and flexibility
- Medium dynamics in a compact design
- Easy controllability by an advantageous ratio of the mass inertia of the load and that of the motor
- Adjusted for a combination with servo inverter
Technical data and features
Technical data | 2 ... 9.2 kW 13 ... 410 Nm |
---|