The very precise, space-saving and dynamic asynchronous planetary geared motors with a high construction-related operational reliability enable precise positioning with resolvers or single-cable encoders as feedback.

The g7x0 planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.

Highlights

  • Maintenance-free lifetime lubrication for any mounting position
  • Greater precision and flexibility
  • Dynamic applications easily solved
  • Motor with low moments of inertia
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.8 ... 20.3 kW
5 ... 1650 Nm

Configure product

Do you have any questions?

Product support

Contact form