g500-B + m500 + 8400 motec bevel geared motors
The efficient bevel geared motors are a compact, powerful drive unit and can be controlled continuously with the integrated frequency inverter. They comply with efficiency class IE3.
Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.
Highlights
- Highly efficient right-angle gearbox in a compact design
- Shaft dimensions in line with market standard and standardized flanges
- Speed control via the integrated frequency inverter enables universal use
Technical data and features
Technical data | 0.12 ... 7.5 kW 6 ... 4300 Nm Maximum ratio: i=2935 |
---|---|
Version | 2-, 3- and 4-stage |