Introducing the NEW o450 gearless MDR

Launching at Modex 2024

Launching exclusively at MODEX, the NEW Lenze o450 MDR drive will simplify your material handling infrastructure, deliver up to twice the power of conventional motorized rollers, and reduce energy use by up to 30 percent. The gearless design of the o450 MDR also minimizes variants, allowing you to reduce excess inventory and standardize engineering design resources. Our i550 motec and Smart Motor will also be shown to provide you end-to-end solutions for your conveying challenges.

Contact me

Visit us at booth B4224


Get a free ticket

New in the portfolio – the o450 MDR

The Lenze o450 MDR drive simplifies material handling infrastructure, delivers up to twice the power of conventional motorized rollers, and reduces energy use by up to 30%. The gearless design of the o450 MDR also minimizes variants, allowing a reduction of excess inventory and standardize engineering design resources.

  • Reduce energy use by up to 30% thanks to low friction losses
  • Up to 2X as powerful as conventional MDRs — most powerful MDR on market
  • Reduction of variants by 85% — both inventory and multi-development environments are reduced
  • Quiet operation with a design based on the Vernier principle

Learn more

Further solutions for horizontal conveyor technology

Decentralized, sustainable and digital

Speed, flexibility, and cost-efficiency, paired with digitalization, are the success factors in horizontal conveyor technology

Decentralized frequency inverter generation i-series motec with further extended functionality

  • Power range from 0.37 to 45 kW
  • Integrated I/O Link master functionality 
  • Integrated energy recovery
  •  Extended Safety, CIP Safety, STO

Contact me

Lenze Smart Motor – simply powerful

The Lenze Smart Motor reduces the number of different drive versions by up to 70%. Contactor and starter do not feature, fixed speeds can be set at will and there are numerous integrated functions for materials handling applications. The Lenze Smart Motor also complies with the highest energy efficiency requirements and can be very conveniently operated using a smartphone.

  • Freely adjustable speed reduces the number of variants
  • Integrated soft start functionalityI
  • Reduced wiring due to electronic contactor and motor protection function
  • Programmable via smartphone with Lenze app
  • High overload capacity matched to conveyor technology

Contact me

MODEX Panel Discussion

Past, Present & Future:

The Evolving Landscape of Motor Driven Conveyor Rollers (MDR)

While Motor Driven Rollers (MDRs) offer numerous benefits in conveyance, they also come with inherent challenges. Some of these obstacles include, but are not limited to, limited power, integration of variants, and an organization’s goals to improve sustainability. The future also requires further reduction of energy consumption, solutions that address workforce challenges tied to a lack of skilled labor, and better integration and the continuum toward Industry 4.0 and IIoT.

This discussion will consider these challenges and recent technological advancements that will drive the conveyance industry forward. We will look at obstacles from an OEM, manufacturing, and end-user perspective to address aligned interests toward future-proofing Motor Driven Rollers as your preferred conveyance choice.

When: Wednesday, March 13
1:30 PM - 2:15 PM
Location: Theater G

+ Add to my calender

Riley Schroeder
Moderator

Industry Segment Manager Material Handling & Logistics at Lenze

Rune Friis-Knutzen
Panelist

Global Solutions Market Manager at Lenze

Brian Poveromo
Panelist

Director of Facilities & Maintenance at American Eagle Outfitters

Bryan Routt
Panelist

Application Engineer at Bastian Solutions

You want to learn more about our conveying solutions?
Contact us now!

Contact form