v200-P monitor
The v200-P monitor can be used to display machine visualizations. Thanks to appropriate shaping, the v200-P forms the best possible platform for sophisticated user interface concepts. All devices are equipped with glove-friendly multi-touch glass sensors.
Highlights
- Protection class IP65, easy to clean
- High-resolution full HD displays in 17.3" and 24"
- Based on hygienic design, no visible screws
- Standard HDMI or display port terminal
- Optional mounting up to 100 m away from control cabinet PC via integrable extender
Technical data and features
Display | 17.3" (43.9 cm), 1920 x 1080 pixels 24" (61 cm), 1920 x 1080 pixels Capacitive glass surface with multi-touch |
---|
Enter a material number to get more detailed information