i510 protec frequency inverter
The i510 protec frequency inverter uses the same tried-and-tested technology used in our control cabinet inverters. It only differs in terms of an adapted design. If there is not enough space in the control cabinet or the inverter has to be mounted directly on the motor in various machine modules, then this versatile and reliable device is the right solution.
The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.
Application areas: Conveyor drives, traveling drives, pumps, fans, ...
Highlights
- Versions with keypad, USB module or WLAN module for easy commissioning
- Industry standard fieldbus network options
Technical data and features
Technical data | 0.37 ... 7.5 kW |
---|---|
Connections | 1 AC 120 V |
Communication | CANopen |
Enter a material number to get more detailed information