How is your business positioned for the rapidly evolving future of automation?

Precise automation that is open, scalable, and flexible

Learn how to deliver what’s next in automation

Discover how to determine the next decade of automation and its effect on your automation infrastructure. Put simply, open design environments put YOU in control of selecting the best hardware and software for your complex automation challenges. Lenze has been optimizing automation for over 75 years and utilizes CODESYS, the leading integrated development environment for industrial automation, for controller-based motion applications.

Couple that with our advanced drives and suite of pre-coded function blocks (FAST) that expedite commissioning and eliminate the need for complex coding for precision movement applications like winding and positioning. Lenze has a reputation for being a reliable partner to our customers versus merely a provider of high-performance automation solutions from the cloud to the drive shaft. Let’s discuss how we can partner to scale your technology for the next decade and beyond.

Get a FREE ticket to PACK EXPO 2024 by using code 86J25 during registration.

Meet with a Lenze expert at PACK EXPO 2024

Schedule your visit with us at booth N-6024

Leading the way for precision automation - i950 servo drive

The intelligent i950 cabinet servo inverter can be easily integrated into modular machine solutions with prepared technology applications which translate to parameterization versus programming.

This software architecture is based on decades of application experience and dissolves the boundaries between drive-based and controller-based motion control.

  • Wide power range - 0.5 … 150 hp (0.37 … 110 kW)
  • Open platform built on CODESYS
  • PLC onboard
  • Cost reduction
  • Modular scalability for feedback system and fieldbus connections
  • Integrated functional safety and One Cable Technology (OCT)
  • Autotuning function for quick and easy controller adjustment

Compact multi-axis controller-based motion control - i750 servo drive

The i750 cabinet servo drive provides everything for precise and dynamic motion control in complex multi-axis applications. Advanced safety functions and One Cable Technology reduce wiring and control complexity.

  • Power range from 1.5 … 20 hp (1.1 … 15 kW)
  • Integrated DC-bus connection
  • Small overall cabinet footprint
  • Integrated functional safety and One Cable Technology (OCT)
  • Autotuning function for quick and easy controller adjustment

EASY Starter

The EASY Starter has been designed specifically for the commissioning and maintenance of Lenze products. The tool enables online diagnostics and troubleshooting within this framework. No parameter modification is possible in the diagnostic mode, meaning that there is no danger of accidental application modification.

FAST Software Modules

Our FAST ready-to-use pre-coded function blocks allow you to build on an existing system while providing maximum flexibility to easily expand basic framework for the machine application. FAST Application Software Toolbox is essentially a universally pre-designed usable toolbox of pre-coded function blocks that can be easily customized and extended.

New in the portfolio – the o450 MDR

The Lenze o450 MDR drive simplifies material handling infrastructure, delivers up to twice the power of conventional motorized rollers, and reduces energy use by up to 30%. The gearless design of the o450 MDR also minimizes variants, allowing a reduction of excess inventory while standardizing engineering design resources.

  • Reduce energy use by up to 30% thanks to low friction losses
  • Up to 2X as powerful as conventional MDRs — most powerful MDR on market
  • Reduction of variants by 85% — both inventory and multi-development environments are reduced
  • Quiet operation with a design based on the Vernier principle

Contact us to learn more

Contact form