I/O system 3000
The integration of intelligent sensors and actuators, combined with shorter development times, is increasing the demand for high-performance I/O systems in automation.
The I/O system 3000 combines a consistently flexible system design with a compact construction, reduced wiring effort and simple error diagnostics. Whether in the control cabinet or as a decentralized solution, the I/O system 3000 fits seamlessly into the Lenze automation system.
You benefit from precise control of input and output modules, power and technology modules, communication modules and safety I/Os. Touch probe inputs and distributed clocks, as required for synchronized movements in clocked production processes, are also supported.
Highlights
- Modular structure for flexible system design
- Space-saving due to 11.5 mm slim modules with up to 32 connections
- Decentralized IP67 modules with digital inputs and outputs
- Modules for IO-Link, CANopen, stepper motor, and safety I/Os
- Simple diagnostics and status detection
System overview
Power units (w510-C) | Supply |
---|---|
Analog inputs/outputs (w540-C) | Analog inputs |
Digital inputs/outputs (w560-C) | Digital inputs |
Decentralized IP67 modules (w560-P) | Digital inputs |
Technology modules (w570-C) | Digital counters |
Communication units (w580-C) | CANopen |
Bus coupler (w580-C) | EtherCAT |
Safety modules (w590-C) | Safe inputs/outputs, FSoE |