The energy-efficient, inverter-optimized MF three-phase AC motors are particularly suitable for tasks that demand large setting ranges with minimal sizes.

Highlights

  • Exceed energy efficiency class IE2
  • Four-pole motors in the designs B3, B5 and B14
  • Setting range up to 1:24 with constant torque
  • More dynamic than conventional three-phase AC motors
  • Optimized for use as geared motors with g500 gearboxes and i510 cabinet, i550 cabinet, and i550 protec frequency inverters

Technical data and features

Technical data

0.55 ... 22 kW

1 ... 60 Nm

Version

B3

B5

B9

B14

Feedback

Resolver

Absolute value encoder

Incremental encoder

Enter a material number to get more detailed information

Configure product

MF

Do you have any questions?

Product support

Kontaktu forma