Command Station series Industrial PCs
Can handle anything you throw at it thanks to its all-round protection
The command station for Industrial PCs is a standalone unit that is all-around protected against dust and spray water. The enclosures have mounting frame on the back panel that is provided for mounting a support arm or to mount the unit directly to the wall.
Advantages:
- Command station with an attractive design housing
- Command station in IP65 degree of protection - protection against dust and spray water
- Industrial communication: CANopen, Ethernet, PROFIBUS, RS232/RS422/RS485
- Customised operator concept thanks to the wide range of options and add-on operator consoles
- Computing power, RAM, mass storage and connection options can be scaled to specifications
Введите номер материала для получения подробной информации