Fans, dust extractors, blowers and side channel blowers

These products ensure dust-free surfaces, cool, warm or particle-free air, and can create vacuums or convey light bulk materials. Lenze frequency inverters provide the answer to the constantly increasing demand for process performance, modularization, system intelligence and energy efficiency.

Picking the right inverter depends on your operating conditions and customer preferences. Important influencing factors include the installation site (in the control cabinet or field mounted), the type of desired control and theenvironment, since commercial and industrial settings require different electromagnetic compatibility and leakage current requirements.

Typical applications

  • Material processing
  • Food technology
  • Plastics technology

Compact and robust

The fan is controlled e.g. with an i550 protec with an optional extension box with service/disconnect switch in IP54/66/NEMA 4X. Thanks to the switch, the fan can be cleaned and serviced easily and safely.

Lenze frequency inverters provide

An integrated drive system

  • For mounting in the control cabinet, decentralized or directly on the motor
  • Extremely easy handling
  • Optimized for series commissioning

30mA-FI operation

  • For use in the first environment
  • Small-scale business
  • Living area
  • Depending on configuration up to 45 kW (60 hp)

Flexible control

  • Keypad
  • IOs with integrated PID controller
  • Potentiometer
  • Fieldbuses

Proven robust motor control

For the use of standard and high-speed motors

  • With rated speeds from 50 Hz to 87.5 Hz or up to 300 Hz
  • For compact and economical fans

Integrated EMC filter C2

  • Typically up to 20 m
  • Optional under-counter filters for higher requirements

Special features

  • i550 protec with optional extension box
  • i550 motec with integrated regenerative
    braking module for regenerative braking

 

İletişim formu