i-series motec

The new decentralized frequency inverter generation

Next level: i650 expands the solution space​

i650 motec offers additional new functions compared to the i550 motec.

With the Logic PLC, the decentralized frequency drive solves stand-alone applications of single or multiple drives. ​This integrated intelligence makes solutions independent of a higher-level control system possible. This saves hardware and integration costs, and the overall machine design remains clearer. ​

The integrated positioning function of the i650 is ideal for turntables, corner transfer conveyors and lifting stations. ​Safety is also enhanced with STO via CIP Safety in addition to STO.

With digital functions for the smart factory

With motec you create your digital future and ensure transparent processes.
 

Read more

The efficient sensor in your system:

  • Collects data in real time in a standardized form so that it can be read and used by a higher-level system.
  • No additional hardware costs thanks to IO-Link master functionality: Boosts plant availability.
  • Even before commissioning: The digital nameplate allows key product data to be viewed at any time.

Helps achieve your economic targets

Numerous integrated functions and consistently high ease of handling pave the way to economic success.

Read more

Integrated functions that pay off:

  • Scalable safety levels fulfill comprehensive requirements.
  • Integrated positioning saves the external PLC
  • It couldn't be faster or easier: the very latest M12 push-pull connectors for maximum time savings.
  • Sensorless control of synchronous motors – a competitive advantage for your processes.

The energy-efficient inverter for a green future

Energy-efficient through and through: motec is a huge step toward your goal of achieving climate neutrality.

Read more

Anyone who thinks of the future needs to consider energy efficiency as well:

  • The integrated regenerative module automatically feeds regenerative energy back into the system – without additional hardware costs and without loss due to braking resistors.
  • The Lenze trio consisting of motec, our m550 motor, and the g500 gearbox keeps the carbon footprint to a minimum!
  • The EASY System Designer provides optimal system design, avoids overdimensioning, and enables energy savings of up to 30%.

For a wide range of decentralized applications

Conveyor technology
 

Whether for conveying, lifting, or rotating pallets – motec is precisely tailored to the conveyor technology, making it a reliable choice for intralogistics.

 

Read more

Airport logistics
 

The new motec can handle nearly any drive task in the airport sector. It delivers maximum performance, particularly at high speeds.


 

Read more

Pumps, blowers, and compressors

motec guarantees a continuous and energy-efficient drive for pass through or highly dynamic pumps, fans, and compressors.


 

Read more

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1