The slim, very space-saving, dynamic asynchronous shaft-mounted helical geared motors with high construction-related operational reliability enable precise positioning with resolvers or single-cable encoders as feedback.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Dynamic applications easily solved
  • Motor with low moments of inertia
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.8 ... 20.3 kW
10 ... 4500 Nm
Maximum ratio: i=4640
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1