The slim and space-saving, highly dynamic synchronous shaft-mounted helical geared motors with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Market standard shaft dimensions and standardized flanges
  • Ensure top performance in even the tightest of spaces
  • Motor with high overload capacity and large angular accelerations
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.25 ... 15.8 kW
8 ... 4500 Nm
Maximum ratio: i=4640
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1