The small and very precise asynchronous planetary geared motors with smooth surface enable precise positioning with resolvers or single-cable encoders as feedback.

The g7x0 planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.

Smooth surface

  • Maintenance-free lifetime lubrication for any mounting position
  • Greater precision and flexibility
  • Hygienic design
  • Resolver as feedback
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.075 ... 0.6 kW
8 ... 20000 Nm
Enter a material number to get more detailed information

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1