The very precise and compact synchronous planetary geared motors suitable for medium dynamics with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.

The g7x0 planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.

Highlights

  • Maintenance-free lifetime lubrication for any mounting position
  • Greater precision and flexibility
  • Medium dynamics in a compact design
  • Easy controllability by an advantageous ratio of the mass inertia of the load and that of the motor
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
2 ... 9.2 kW
12 ... 1320 Nm
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1